(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

X's Wavy Mill Ball, WBMF Type, XSWBMF, Holder (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
XSWBMF1160M
XSWBMF1160S
XSWBMF1250M
XSWBMF1250S
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter D
(φ)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Shank length (ℓ2)
(mm)
Applicable Chip Blade Length Dimensions ℓ4
(mm)
1 Piece(s)Available

8 Days or more

161802050130ZPGU2061080-N1225.5
1 Piece(s)Available

8 Days or more

16130205080ZPGU2061080-N1225.5
1 Piece(s)Available

8 Days or more

252203273147ZPGU2876125-N18.536
1 Piece(s)Available

8 Days or more

25150327080ZPGU2876125-N18.536

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium Shank diameter tolerance h6 Coating X's Coating

Additional Products in this Category

Tech Support