(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

X's Wavy Mill Ball Multi-Functional 2000E/EL XSWMM2000E/EL, Holder (Part Numbers)

X's Wavy Mill Ball Multi-Functional 2000E/EL XSWMM2000E/EL, Holder
  • Volume Discount

[Features]
· Suitable for high efficiency shoulder machining, groove machining, pocket machining and drilling.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
XSWMM2020E
XSWMM2020EL
XSWMM2025E
XSWMM2025EL
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter D
(φ)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Number of Flutes
(sheet)
Length Under Neck (ℓ1)
(mm)
Shank Type Shank length (ℓ2)
(mm)
Dimensions D2
(mm)
1 Piece(s)Available

8 Days or more

2013020335Standard Type9535
1 Piece(s)Available

8 Days or more

2018520360long shank type12560
1 Piece(s)Available

8 Days or more

2514025440Standard Type10040
1 Piece(s)Available

8 Days or more

2522025475long shank type14575

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Applicable Chip APMT・APET1035 Shank diameter tolerance h7
Effective number of flutes 1 Coating X's Coating/DLC Coating

Additional Products in this Category

Tech Support