(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WAVY MILL NWEX2000F Holder

WAVY MILL NWEX2000F Holder
  • Volume Discount

[Features]
· From steel to aluminum, it is best suited for high-efficiency corner cutting with air holes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NWEX2040F
NWEX2050F
NWEX2063F
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter D
(φ)
Number of Flutes
(sheet)
Dimensions D1
(mm)
Dimensions D2
(mm)
Dimensions h
(mm)
Dimensions E
(mm)
1 Piece(s)Available

8 Days or more

4061691828
1 Piece(s)Available

8 Days or more

50722112026
1 Piece(s)Available

8 Days or more

63822112026

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Mounting Method Centering Plug Overall Length (L)(mm) 40
Blade Length 10

Additional Products in this Category

Tech Support