(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GSX MILL VL Multi-Edged 2.5D GSXVL6-2.5D

GSX MILL VL Multi-Edged 2.5D GSXVL6-2.5D
  • Volume Discount

[Features]
· Unequal division and unequal lead enable high-speed and high-grade processing.
· For steel.

Part Number

Configured Part Number is shown.

Part Number
GSXVL6060-2.5D
GSXVL6080-2.5D
GSXVL6100-2.5D
GSXVL6120-2.5D
GSXVL6160-2.5D
GSXVL6200-2.5D
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

615650
1 Piece(s)Available

8 Days or more

820860
1 Piece(s)Available

8 Days or more

10251070
1 Piece(s)Available

11 Days or more

12301275
1 Piece(s)Available

8 Days or more

16401690
1 Piece(s)Available

11 Days or more

205020100

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Cast Iron Number of Flutes(sheet) 6 Model Square
Coating For General Steels (AlCrN, etc.) Processing Applications Side Flute Shape Sharp Edge
Helix Angle (θ) Variable lead Coating Details GSXⅡ Shank diameter tolerance h6
Torsion Angle details(°) 39~41 Outer Diameter Tolerance 0.015~0

Additional Products in this Category

Tech Support