(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Carbide Solid Drill Bits - Straight Shank, Flat Type, DLC Coated, DLCDZLS, Long

Part Number

Configured Part Number is shown.

DLCDZLS0370

Part Number
DLCDZLS0370
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

13 Days or more

Loading...

  1. 1

Basic Information

Diameter Dc(mm) 3.7 Groove Length (ℓ)(mm) 18 Work Material Aluminum / Copper
Tool Material Type Carbide Overall Length (L)(mm) 100 Link Model straight shank
Coating Presence Available Coating Type DLC Oil-Hole Presence NA
Body L1(mm) 37 shank diameter Ds(mm) 6 tip angle(Degree) 180°
Torsional Angle(°) 20° Diameter tolerance(mm) h7 Shank diameter tolerance h6
Coating Details DLC Coating

Please check the type/dimensions/specifications of the part DLCDZLS0370 in the Carbide Solid Drill Bits - Straight Shank, Flat Type, DLC Coated, DLCDZLS, Long series.

Additional Products in this Category

Tech Support