(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Aqua Drill EX Bit, 3-Flute, for High Hardness Steel, AQDEX3FH

Carbide Solid Drill Bits - Aqua Drill EX Bit, 3-Flute, for High Hardness Steel, AQDEX3FH
  • Volume Discount

[Features]
· Capable of high-precision and high-efficiency machining of 50 to 68 HRC hardened steel.

Part Number

Configured Part Number is shown.

Part Number
AQDEX3FH0300
AQDEX3FH0310
AQDEX3FH0320
AQDEX3FH0330
AQDEX3FH0340
AQDEX3FH0350
AQDEX3FH0360
AQDEX3FH0370
AQDEX3FH0380
AQDEX3FH0390
AQDEX3FH0400
AQDEX3FH0410
AQDEX3FH0420
AQDEX3FH0430
AQDEX3FH0440
AQDEX3FH0450
AQDEX3FH0460
AQDEX3FH0470
AQDEX3FH0480
AQDEX3FH0490
AQDEX3FH0500
AQDEX3FH0510
AQDEX3FH0520
AQDEX3FH0530
AQDEX3FH0540
AQDEX3FH0550
AQDEX3FH0560
AQDEX3FH0570
AQDEX3FH0580
AQDEX3FH0590
AQDEX3FH0600
AQDEX3FH0610
AQDEX3FH0620
AQDEX3FH0630
AQDEX3FH0640
AQDEX3FH0650
AQDEX3FH0660
AQDEX3FH0670
AQDEX3FH0680
AQDEX3FH0690
AQDEX3FH0700
AQDEX3FH0710
AQDEX3FH0720
AQDEX3FH0730
AQDEX3FH0740
AQDEX3FH0750
AQDEX3FH0760
AQDEX3FH0770
AQDEX3FH0780
AQDEX3FH0790
AQDEX3FH0800
AQDEX3FH0810
AQDEX3FH0820
AQDEX3FH0830
AQDEX3FH0840
AQDEX3FH0850
AQDEX3FH0860
AQDEX3FH0870
AQDEX3FH0880
AQDEX3FH0890
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
1 Piece(s)Available

9 Days or more

313453
1 Piece(s)Available

9 Days or more

3.119544
1 Piece(s)Available

9 Days or more

3.219544
1 Piece(s)Available

9 Days or more

3.319544
1 Piece(s)Available

9 Days or more

3.419544
1 Piece(s)Available

13 Days or more

3.519544
1 Piece(s)Available

9 Days or more

3.621544
1 Piece(s)Available

9 Days or more

3.721544
1 Piece(s)Available

9 Days or more

3.821544
1 Piece(s)Available

9 Days or more

3.921544
1 Piece(s)Available

9 Days or more

421544
1 Piece(s)Available

9 Days or more

4.123615
1 Piece(s)Available

9 Days or more

4.223615
1 Piece(s)Available

9 Days or more

4.323615
1 Piece(s)Available

9 Days or more

4.423615
1 Piece(s)Available

9 Days or more

4.523615
1 Piece(s)Available

9 Days or more

4.625615
1 Piece(s)Available

9 Days or more

4.725615
1 Piece(s)Available

9 Days or more

4.825615
1 Piece(s)Available

9 Days or more

4.925615
1 Piece(s)Available

9 Days or more

525615
1 Piece(s)Available

9 Days or more

5.125656
1 Piece(s)Available

9 Days or more

5.225656
1 Piece(s)Available

9 Days or more

5.325656
1 Piece(s)Available

9 Days or more

5.425656
1 Piece(s)Available

9 Days or more

5.525656
1 Piece(s)Available

9 Days or more

5.627656
1 Piece(s)Available

9 Days or more

5.727656
1 Piece(s)Available

9 Days or more

5.827656
1 Piece(s)Available

9 Days or more

5.927656
1 Piece(s)Available

9 Days or more

627656
1 Piece(s)Available

9 Days or more

6.131737
1 Piece(s)Available

9 Days or more

6.231737
1 Piece(s)Available

9 Days or more

6.331737
1 Piece(s)Available

9 Days or more

6.431737
1 Piece(s)Available

9 Days or more

6.531737
1 Piece(s)Available

9 Days or more

6.633737
1 Piece(s)Available

9 Days or more

6.733737
1 Piece(s)Available

9 Days or more

6.833737
1 Piece(s)Available

9 Days or more

6.933737
1 Piece(s)Available

9 Days or more

733737
1 Piece(s)Available

9 Days or more

7.133788
1 Piece(s)Available

9 Days or more

7.233788
1 Piece(s)Available

9 Days or more

7.333788
1 Piece(s)Available

9 Days or more

7.433788
1 Piece(s)Available

9 Days or more

7.533788
1 Piece(s)Available

9 Days or more

7.636788
1 Piece(s)Available

9 Days or more

7.736788
1 Piece(s)Available

9 Days or more

7.836788
1 Piece(s)Available

9 Days or more

7.936788
1 Piece(s)Available

9 Days or more

836788
1 Piece(s)Available

9 Days or more

8.136829
1 Piece(s)Available

9 Days or more

8.236829
1 Piece(s)Available

9 Days or more

8.336829
1 Piece(s)Available

9 Days or more

8.436829
1 Piece(s)Available

9 Days or more

8.536829
1 Piece(s)Available

9 Days or more

8.638829
1 Piece(s)Available

9 Days or more

8.738829
1 Piece(s)Available

9 Days or more

8.838829
1 Piece(s)Available

9 Days or more

8.938829

Loading...

Basic Information

Work Material high hardness steel Tool Material Type Carbide Link Model straight shank
Coating Presence Available Coating Type For General Steels (AlCrN, etc.) Oil-Hole Presence NA
tip angle(Degree) 140/90 Torsional Angle(°) 15 Diameter tolerance(mm) js6
Shank diameter tolerance h6 Coating Details AQEX Coating

Additional Products in this Category

Tech Support