(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Drill with excellent drilling performance for counterboring.
· Ideal for inclined surfaces and tap pilot hole drilling.
· Recommended for hole depth 2D (twice the diameter) or less.
Loading...
Work Material | general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Copper | Tool Material Type | Carbide | Link Model | straight shank |
---|---|---|---|---|---|
Coating Presence | Available | Coating Type | For General Steels (AlCrN, etc.) | Oil-Hole Presence | NA |
tip angle(Degree) | 180 | Torsional Angle(°) | 20 | Diameter tolerance(mm) | h7 |
Shank diameter tolerance | h6 | Coating Details | AQEX Coating |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy