(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Aqua Drill EX Bit, 3-Flute, with Oil Hole, 5D, AQDEXOH3F5D (Part Numbers)

Carbide Solid Drill Bits - Aqua Drill EX Bit, 3-Flute, with Oil Hole, 5D, AQDEXOH3F5D
  • Volume Discount

[Features]
· 3-flute cutting edge with excellent cutting balance ideal for high-precision machining.
· Capable of highly-efficient hole drilling up to 5 times the drill diameter.

Part Number

Configured Part Number is shown.

Part Number
AQDEXOH3F5D0300
AQDEXOH3F5D0310
AQDEXOH3F5D0320
AQDEXOH3F5D0330
AQDEXOH3F5D0340
AQDEXOH3F5D0350
AQDEXOH3F5D0360
AQDEXOH3F5D0370
AQDEXOH3F5D0380
AQDEXOH3F5D0390
AQDEXOH3F5D0400
AQDEXOH3F5D0410
AQDEXOH3F5D0420
AQDEXOH3F5D0430
AQDEXOH3F5D0440
AQDEXOH3F5D0450
AQDEXOH3F5D0460
AQDEXOH3F5D0470
AQDEXOH3F5D0480
AQDEXOH3F5D0490
AQDEXOH3F5D0500
AQDEXOH3F5D0510
AQDEXOH3F5D0520
AQDEXOH3F5D0530
AQDEXOH3F5D0540
AQDEXOH3F5D0550
AQDEXOH3F5D0560
AQDEXOH3F5D0570
AQDEXOH3F5D0580
AQDEXOH3F5D0590
AQDEXOH3F5D0600
AQDEXOH3F5D0610
AQDEXOH3F5D0620
AQDEXOH3F5D0630
AQDEXOH3F5D0640
AQDEXOH3F5D0650
AQDEXOH3F5D0660
AQDEXOH3F5D0670
AQDEXOH3F5D0680
AQDEXOH3F5D0690
AQDEXOH3F5D0700
AQDEXOH3F5D0710
AQDEXOH3F5D0720
AQDEXOH3F5D0730
AQDEXOH3F5D0740
AQDEXOH3F5D0750
AQDEXOH3F5D0760
AQDEXOH3F5D0770
AQDEXOH3F5D0780
AQDEXOH3F5D0790
AQDEXOH3F5D0800
AQDEXOH3F5D0810
AQDEXOH3F5D0820
AQDEXOH3F5D0830
AQDEXOH3F5D0840
AQDEXOH3F5D0850
AQDEXOH3F5D0860
AQDEXOH3F5D0870
AQDEXOH3F5D0880
AQDEXOH3F5D0890
AQDEXOH3F5D0900
AQDEXOH3F5D0910
AQDEXOH3F5D0920
AQDEXOH3F5D0930
AQDEXOH3F5D0940
AQDEXOH3F5D0950
AQDEXOH3F5D0960
AQDEXOH3F5D0970
AQDEXOH3F5D0980
AQDEXOH3F5D0990
AQDEXOH3F5D1010
AQDEXOH3F5D1020
AQDEXOH3F5D1030
AQDEXOH3F5D1040
AQDEXOH3F5D1050
AQDEXOH3F5D1060
AQDEXOH3F5D1070
AQDEXOH3F5D1080
AQDEXOH3F5D1090
AQDEXOH3F5D1100
AQDEXOH3F5D1110
AQDEXOH3F5D1120
AQDEXOH3F5D1130
AQDEXOH3F5D1140
AQDEXOH3F5D1150
AQDEXOH3F5D1160
AQDEXOH3F5D1170
AQDEXOH3F5D1180
AQDEXOH3F5D1190
AQDEXOH3F5D1210
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
1 Piece(s)Available

9 Days or more

328783
1 Piece(s)Available

9 Days or more

3.132864
1 Piece(s)Available

9 Days or more

3.232864
1 Piece(s)Available

9 Days or more

3.332864
1 Piece(s)Available

9 Days or more

3.432864
1 Piece(s)Available

9 Days or more

3.532864
1 Piece(s)Available

9 Days or more

3.636864
1 Piece(s)Available

9 Days or more

3.736864
1 Piece(s)Available

9 Days or more

3.836864
1 Piece(s)Available

9 Days or more

3.936864
1 Piece(s)Available

9 Days or more

436864
1 Piece(s)Available

9 Days or more

4.140985
1 Piece(s)Available

9 Days or more

4.240985
1 Piece(s)Available

9 Days or more

4.340985
1 Piece(s)Available

9 Days or more

4.440985
1 Piece(s)Available

9 Days or more

4.540985
1 Piece(s)Available

9 Days or more

4.644985
1 Piece(s)Available

9 Days or more

4.744985
1 Piece(s)Available

9 Days or more

4.844985
1 Piece(s)Available

9 Days or more

4.944985
1 Piece(s)Available

9 Days or more

544985
1 Piece(s)Available

9 Days or more

5.1441006
1 Piece(s)Available

9 Days or more

5.2441006
1 Piece(s)Available

9 Days or more

5.3441006
1 Piece(s)Available

9 Days or more

5.4441006
1 Piece(s)Available

9 Days or more

5.5441006
1 Piece(s)Available

9 Days or more

5.6481006
1 Piece(s)Available

9 Days or more

5.7481006
1 Piece(s)Available

9 Days or more

5.8481006
1 Piece(s)Available

9 Days or more

5.9481006
1 Piece(s)Available

9 Days or more

6481006
1 Piece(s)Available

9 Days or more

6.1521097
1 Piece(s)Available

9 Days or more

6.2521097
1 Piece(s)Available

9 Days or more

6.3521097
1 Piece(s)Available

9 Days or more

6.4521097
1 Piece(s)Available

9 Days or more

6.5521097
1 Piece(s)Available

9 Days or more

6.6561097
1 Piece(s)Available

9 Days or more

6.7561097
1 Piece(s)Available

9 Days or more

6.8561097
1 Piece(s)Available

9 Days or more

6.9561097
1 Piece(s)Available

9 Days or more

7561097
1 Piece(s)Available

9 Days or more

7.1601188
1 Piece(s)Available

9 Days or more

7.2601188
1 Piece(s)Available

9 Days or more

7.3601188
1 Piece(s)Available

9 Days or more

7.4601188
1 Piece(s)Available

9 Days or more

7.5601188
1 Piece(s)Available

9 Days or more

7.6641188
1 Piece(s)Available

9 Days or more

7.7641188
1 Piece(s)Available

9 Days or more

7.8641188
1 Piece(s)Available

9 Days or more

7.9641188
1 Piece(s)Available

9 Days or more

8641188
1 Piece(s)Available

9 Days or more

8.1681279
1 Piece(s)Available

9 Days or more

8.2681279
1 Piece(s)Available

9 Days or more

8.3681279
1 Piece(s)Available

9 Days or more

8.4681279
1 Piece(s)Available

9 Days or more

8.5681279
1 Piece(s)Available

9 Days or more

8.6721279
1 Piece(s)Available

9 Days or more

8.7721279
1 Piece(s)Available

9 Days or more

8.8721279
1 Piece(s)Available

9 Days or more

8.9721279
1 Piece(s)Available

9 Days or more

9721279
1 Piece(s)Available

9 Days or more

9.17613610
1 Piece(s)Available

9 Days or more

9.27613610
1 Piece(s)Available

9 Days or more

9.37613610
1 Piece(s)Available

9 Days or more

9.47613610
1 Piece(s)Available

9 Days or more

9.57613610
1 Piece(s)Available

9 Days or more

9.68013610
1 Piece(s)Available

9 Days or more

9.78013610
1 Piece(s)Available

9 Days or more

9.88013610
1 Piece(s)Available

9 Days or more

9.98013610
1 Piece(s)Available

9 Days or more

10.18414911
1 Piece(s)Available

9 Days or more

10.28414911
1 Piece(s)Available

9 Days or more

10.38414911
1 Piece(s)Available

9 Days or more

10.48414911
1 Piece(s)Available

9 Days or more

10.58414911
1 Piece(s)Available

9 Days or more

10.68814911
1 Piece(s)Available

9 Days or more

10.78814911
1 Piece(s)Available

9 Days or more

10.88814911
1 Piece(s)Available

9 Days or more

10.98814911
1 Piece(s)Available

9 Days or more

118814911
1 Piece(s)Available

9 Days or more

11.19215812
1 Piece(s)Available

9 Days or more

11.29215812
1 Piece(s)Available

9 Days or more

11.39215812
1 Piece(s)Available

9 Days or more

11.49215812
1 Piece(s)Available

9 Days or more

11.59215812
1 Piece(s)Available

9 Days or more

11.69615812
1 Piece(s)Available

9 Days or more

11.79615812
1 Piece(s)Available

9 Days or more

11.89615812
1 Piece(s)Available

9 Days or more

11.99615812
1 Piece(s)Available

9 Days or more

12.110016713

Loading...

Basic Information

Work Material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron Tool Material Type Carbide Link Model straight shank
Coating Presence Available Coating Type For General Steels (AlCrN, etc.) Oil-Hole Presence Available
tip angle(Degree) 140 Torsional Angle(°) 25~30 Shank diameter tolerance h6
Coating Details AQEX Coating Diameter tolerance js6

Additional Products in this Category

Tech Support