(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Aqua Drill EX Bit, with Oil Hole, 25D, AQDEXOH25D

Carbide Solid Drill Bits - Aqua Drill EX Bit, with Oil Hole, 25D, AQDEXOH25D
  • Volume Discount

[Features]
· Drill capable of wet machining and MQL machining.
· For highly-efficient hole drilling up to 25 times the drill diameter.

Part Number

Configured Part Number is shown.

Part Number
AQDEXOH25D0300
AQDEXOH25D0310
AQDEXOH25D0320
AQDEXOH25D0330
AQDEXOH25D0340
AQDEXOH25D0350
AQDEXOH25D0360
AQDEXOH25D0370
AQDEXOH25D0380
AQDEXOH25D0390
AQDEXOH25D0400
AQDEXOH25D0410
AQDEXOH25D0420
AQDEXOH25D0430
AQDEXOH25D0440
AQDEXOH25D0450
AQDEXOH25D0460
AQDEXOH25D0470
AQDEXOH25D0480
AQDEXOH25D0490
AQDEXOH25D0510
AQDEXOH25D0520
AQDEXOH25D0530
AQDEXOH25D0540
AQDEXOH25D0550
AQDEXOH25D0560
AQDEXOH25D0570
AQDEXOH25D0580
AQDEXOH25D0590
AQDEXOH25D0600
AQDEXOH25D0610
AQDEXOH25D0620
AQDEXOH25D0630
AQDEXOH25D0640
AQDEXOH25D0650
AQDEXOH25D0660
AQDEXOH25D0670
AQDEXOH25D0680
AQDEXOH25D0690
AQDEXOH25D0700
AQDEXOH25D0710
AQDEXOH25D0720
AQDEXOH25D0730
AQDEXOH25D0740
AQDEXOH25D0750
AQDEXOH25D0760
AQDEXOH25D0770
AQDEXOH25D0780
AQDEXOH25D0790
AQDEXOH25D0800
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
1 Piece(s)Available

9 Days or more

3841343
1 Piece(s)Available

9 Days or more

3.1981484
1 Piece(s)Available

9 Days or more

3.2981484
1 Piece(s)Available

9 Days or more

3.3981484
1 Piece(s)Available

9 Days or more

3.4981484
1 Piece(s)Available

9 Days or more

3.5981484
1 Piece(s)Available

9 Days or more

3.61121624
1 Piece(s)Available

9 Days or more

3.71121624
1 Piece(s)Available

9 Days or more

3.81121624
1 Piece(s)Available

9 Days or more

3.91121624
1 Piece(s)Available

9 Days or more

41121624
1 Piece(s)Available

9 Days or more

4.11261765
1 Piece(s)Available

9 Days or more

4.21261765
1 Piece(s)Available

9 Days or more

4.31261765
1 Piece(s)Available

9 Days or more

4.41261765
1 Piece(s)Available

9 Days or more

4.51261765
1 Piece(s)Available

9 Days or more

4.61401905
1 Piece(s)Available

9 Days or more

4.71401905
1 Piece(s)Available

9 Days or more

4.81401905
1 Piece(s)Available

9 Days or more

4.91401905
1 Piece(s)Available

9 Days or more

5.11542046
1 Piece(s)Available

9 Days or more

5.21542046
1 Piece(s)Available

9 Days or more

5.31542046
1 Piece(s)Available

9 Days or more

5.41542046
1 Piece(s)Available

9 Days or more

5.51542046
1 Piece(s)Available

9 Days or more

5.61682186
1 Piece(s)Available

9 Days or more

5.71682186
1 Piece(s)Available

9 Days or more

5.81682186
1 Piece(s)Available

9 Days or more

5.91682186
1 Piece(s)Available

9 Days or more

61682186
1 Piece(s)Available

9 Days or more

6.11822327
1 Piece(s)Available

9 Days or more

6.21822327
1 Piece(s)Available

9 Days or more

6.31822327
1 Piece(s)Available

9 Days or more

6.41822327
1 Piece(s)Available

9 Days or more

6.51822327
1 Piece(s)Available

9 Days or more

6.61962467
1 Piece(s)Available

9 Days or more

6.71962467
1 Piece(s)Available

9 Days or more

6.81962467
1 Piece(s)Available

9 Days or more

6.91962467
1 Piece(s)Available

9 Days or more

71962467
1 Piece(s)Available

9 Days or more

7.12102608
1 Piece(s)Available

9 Days or more

7.22102608
1 Piece(s)Available

9 Days or more

7.32102608
1 Piece(s)Available

9 Days or more

7.42102608
1 Piece(s)Available

9 Days or more

7.52102608
1 Piece(s)Available

9 Days or more

7.62242748
1 Piece(s)Available

9 Days or more

7.72242748
1 Piece(s)Available

9 Days or more

7.82242748
1 Piece(s)Available

9 Days or more

7.92242748
1 Piece(s)Available

9 Days or more

82242748

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Tool Material Type Carbide Link Model straight shank
Coating Presence Available Coating Type For General Steels (AlCrN, etc.) Oil-Hole Presence Available
tip angle(Degree) 140 Torsional Angle(°) 24–30 Shank diameter tolerance h6
Coating Details AQEX Coating Diameter tolerance h7

Additional Products in this Category

Tech Support