(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Carbide Solid Drill Bits - Aqua Drill EX Bit, with Oil Hole, 15D, AQDEXOH15D

Carbide Solid Drill Bits - Aqua Drill EX Bit, with Oil Hole, 15D, AQDEXOH15D
  • Volume Discount

[Features]
· Drill capable of wet machining and MQL machining.
· For highly-efficient hole drilling up to 15 times the drill diameter.

Part Number

Configured Part Number is shown.

Part Number
AQDEXOH15D0100
AQDEXOH15D0110
AQDEXOH15D0120
AQDEXOH15D0130
AQDEXOH15D0140
AQDEXOH15D0150
AQDEXOH15D0160
AQDEXOH15D0170
AQDEXOH15D0180
AQDEXOH15D0190
AQDEXOH15D0200
AQDEXOH15D0210
AQDEXOH15D0220
AQDEXOH15D0230
AQDEXOH15D0240
AQDEXOH15D0250
AQDEXOH15D0260
AQDEXOH15D0270
AQDEXOH15D0280
AQDEXOH15D0290
AQDEXOH15D0300
AQDEXOH15D0310
AQDEXOH15D0320
AQDEXOH15D0330
AQDEXOH15D0340
AQDEXOH15D0350
AQDEXOH15D0360
AQDEXOH15D0370
AQDEXOH15D0380
AQDEXOH15D0390
AQDEXOH15D0400
AQDEXOH15D0410
AQDEXOH15D0420
AQDEXOH15D0430
AQDEXOH15D0440
AQDEXOH15D0450
AQDEXOH15D0460
AQDEXOH15D0470
AQDEXOH15D0480
AQDEXOH15D0490
AQDEXOH15D0500
AQDEXOH15D0510
AQDEXOH15D0520
AQDEXOH15D0530
AQDEXOH15D0540
AQDEXOH15D0550
AQDEXOH15D0560
AQDEXOH15D0570
AQDEXOH15D0580
AQDEXOH15D0590
AQDEXOH15D0600
AQDEXOH15D0610
AQDEXOH15D0620
AQDEXOH15D0630
AQDEXOH15D0640
AQDEXOH15D0650
AQDEXOH15D0660
AQDEXOH15D0670
AQDEXOH15D0680
AQDEXOH15D0690
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
1 Piece(s)Available

9 Days or more

118663
1 Piece(s)Available

9 Days or more

1.120713
1 Piece(s)Available

9 Days or more

1.222713
1 Piece(s)Available

9 Days or more

1.323713
1 Piece(s)Available

9 Days or more

1.425713
1 Piece(s)Available

9 Days or more

1.527713
1 Piece(s)Available

9 Days or more

1.629803
1 Piece(s)Available

9 Days or more

1.731803
1 Piece(s)Available

12 Days or more

1.832803
1 Piece(s)Available

9 Days or more

1.934803
1 Piece(s)Available

9 Days or more

236803
1 Piece(s)Available

9 Days or more

2.138933
1 Piece(s)Available

9 Days or more

2.240933
1 Piece(s)Available

9 Days or more

2.341933
1 Piece(s)Available

9 Days or more

2.443933
1 Piece(s)Available

9 Days or more

2.545933
1 Piece(s)Available

9 Days or more

2.6471043
1 Piece(s)Available

9 Days or more

2.7491043
1 Piece(s)Available

9 Days or more

2.8501043
1 Piece(s)Available

9 Days or more

2.9521043
1 Piece(s)Available

9 Days or more

3541043
1 Piece(s)Available

9 Days or more

3.1631134
1 Piece(s)Available

9 Days or more

3.2631134
1 Piece(s)Available

9 Days or more

3.3631134
1 Piece(s)Available

9 Days or more

3.4631134
1 Piece(s)Available

9 Days or more

3.5631134
1 Piece(s)Available

9 Days or more

3.6721224
1 Piece(s)Available

9 Days or more

3.7721224
1 Piece(s)Available

9 Days or more

3.8721224
1 Piece(s)Available

9 Days or more

3.9721224
1 Piece(s)Available

9 Days or more

4721224
1 Piece(s)Available

9 Days or more

4.1811315
1 Piece(s)Available

9 Days or more

4.2811315
1 Piece(s)Available

9 Days or more

4.3811315
1 Piece(s)Available

9 Days or more

4.4811315
1 Piece(s)Available

9 Days or more

4.5811315
1 Piece(s)Available

9 Days or more

4.6901405
1 Piece(s)Available

9 Days or more

4.7901405
1 Piece(s)Available

9 Days or more

4.8901405
1 Piece(s)Available

9 Days or more

4.9901405
1 Piece(s)Available

9 Days or more

5901405
1 Piece(s)Available

9 Days or more

5.1991496
1 Piece(s)Available

9 Days or more

5.2991496
1 Piece(s)Available

9 Days or more

5.3991496
1 Piece(s)Available

9 Days or more

5.4991496
1 Piece(s)Available

9 Days or more

5.5991496
1 Piece(s)Available

9 Days or more

5.61081586
1 Piece(s)Available

9 Days or more

5.71081586
1 Piece(s)Available

9 Days or more

5.81081586
1 Piece(s)Available

9 Days or more

5.91081586
1 Piece(s)Available

9 Days or more

61081586
1 Piece(s)Available

9 Days or more

6.11171677
1 Piece(s)Available

9 Days or more

6.21171677
1 Piece(s)Available

9 Days or more

6.31171677
1 Piece(s)Available

9 Days or more

6.41171677
1 Piece(s)Available

9 Days or more

6.51171677
1 Piece(s)Available

9 Days or more

6.61261767
1 Piece(s)Available

9 Days or more

6.71261767
1 Piece(s)Available

9 Days or more

6.81261767
1 Piece(s)Available

9 Days or more

6.91261767

Loading...

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Tool Material Type Carbide Link Model straight shank
Coating Presence Available Coating Type For General Steels (AlCrN, etc.) Oil-Hole Presence Available
tip angle(Degree) 140 Torsional Angle(°) 24–30 Shank diameter tolerance h6
Coating Details AQEX Coating Diameter tolerance h7

Additional Products in this Category

Tech Support