(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

K Thermocouple, KTO Series (Part Numbers)

K Thermocouple, KTO Series
  • Volume Discount

A rich lineup of K thermocouples.
[Model number 2-7957-01]
Lead wire terminal: M4 spade terminal
Lead-wire length: 2 m
Temperature range: -50 to 650°C
Sheath size: ⌀1.6 × 50 mm
Sheath section material: Stainless steel (SUS316)
* You can also check other model numbers from the model number list.

PDF

Part Number

Configured Part Number is shown.

2-7957-01

 
Part Number
2-7957-01
Part NumberMinimum order quantityVolume DiscountDays to Ship Specifications Manufacturer Model Number Lead wire terminal Part number Lead length Sheath section length (mm) Temperature range (℃) Sheath section diameter (mm) Details Product detail type Temperature range Sheath section size Sheath section material Lead coating material Features Material
1 Piece(s)Available

8 Days or more

-2-7957-01M4 spade terminalKTO-16502m------50 to 650°Cø 1.6×50mmStainless steel (SUS316)Glass Wool--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-7957-01 in the K Thermocouple, KTO Series series.

Products like this...

Part Number
2-7957-02
2-8107-03
2-8107-04
2-8107-10
3-1560-02
3-1672-04
Part NumberMinimum order quantityVolume DiscountDays to Ship Specifications Manufacturer Model Number Lead wire terminal Part number Lead length Sheath section length (mm) Temperature range (℃) Sheath section diameter (mm) Details Product detail type Temperature range Sheath section size Sheath section material Lead coating material Features Material
1 Piece(s)Available

8 Days or more

-2-7957-02M4 spade terminalKTO-161002m------50 to 650°Cø 1.6×100mmStainless steel (SUS316)Glass Wool--
1 Piece(s)Available

8 Days or more

-2-8107-03-KTO-16150C2m---With omega type connector--50 to +650°Cø 1.6×150mm---Sheath / stainless steel (SUS316), sleeve / stainless steel (SUS304), lead wire coating / glass wool
1 Piece(s)Available

8 Days or more

-2-8107-04-KTO-16200C2m---With omega type connector--50 to +650°Cø 1.6×200mm---Sheath / stainless steel (SUS316), sleeve / stainless steel (SUS304), lead wire coating / glass wool
1 Piece(s)Available

8 Days or more

-2-8107-10-KTO-32300C2m---With omega type connector--50 to +750°Cø 3.2×300mm---Sheath / stainless steel (SUS316), sleeve / stainless steel (SUS304), lead wire coating / glass wool
1 Piece(s)Available

8 Days or more

-3-1560-02M4 spade terminal-2m100-50 to +650ø 1.0M4Y terminal type------Sheath part/stainless steel (SUS316), sleeve part/stainless steel (SUS304), lead wire coating/glass wool
1 Piece(s)Available

8 Days or more

With omega connector3-1672-04---200-50 to +700ø 2.3Lead wire length/2 m(Omega connector type)----Omega connector typeSheath / stainless steel (SUS316), sleeve / stainless steel (SUS304), lead wire coating / glass wool

Additional Products in this Category

Tech Support