(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Microscope Scale, NHW Series

Microscope Scale, NHW Series
  • Volume Discount

[Features]
·There are four types: section gauge, square gauge, circle gauge, and angle gauge.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2-5607-02
2-5607-03
2-5607-05
2-5607-06
Part NumberMinimum order quantityVolume DiscountDays to Ship Scale Unit (mm) Figure Accuracy Product Detail Type Type Application
1 Piece(s)Available

8 Days or more

0.05 to 1.09Within ±0.004 mm (Dimension values ​​are centered on line width)square gaugesquare gaugeFor clearance dimensions, width dimensions, parallelism, area, etc.
1 Piece(s)Available

8 Days or more

ø 0.05 to 1.09Within ±0.004 mm (Dimensions are based on the inner diameter of the ○ line)Circle gaugeCircle gaugeFor circle measurement, etc.
1 Piece(s)Available

8 Days or more

ø 0.05 to 1.09Within ±0.004 mm (Dimensional value is based on the outer diameter of the O (filled) line)Circle gaugeCircle gaugeFor comparison of dirt and contaminants.
1 Piece(s)Available

15 Days or more

2.5°Within ±0.004 mm (Dimension values ​​are centered on line width)angle gaugeangle gaugeFor circle/accuracy measurements, etc.

Loading...

  1. 1

Basic Information

Line width 0.006 to 0.008mm Details Seat gauge Materials Polyester
Size 75×105mm

Additional Products in this Category

Tech Support