(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Greenough Stereomicroscope Stemi305 (Spot Illumination)

Greenough Stereomicroscope Stemi305 (Spot Illumination)
  • Volume Discount

•Product Model: Stereomicroscope
•Total Magnification (times): 8–40
•Epi-illumination: Details
•Transmitted Illumination: Details
•Objective Lens (x): 0.5–2

Part Number

Configured Part Number is shown.

STEMI305-EDU

Part Number
STEMI305-EDU
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Epi-illumination Details Product Model Stereoscopic Microscope Total Magnification(times) 8–40
Transmitted Illumination Details Objective lenses(x) 0.5–2 Ocular Lens(x) WF10
Field number(mm) 23 Size(mm) Width: 212 x Depth: 370 x Height: 380 Epi-Illumination Details 30000lx(LED)
Transmitted Light Illumination Details 20000lx(LED) Trusco Code 769-1246 Observable Height(mm) 104
Operating Distance(mm) 110 Power Supply(V) AC100 Power Consumption(W) 24
Mass(kg) 6.0

Additional Products in this Category

Tech Support