(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
·Waterproof and drip-proof type: Waterproof and drip-proof type
·Application / function: General purpose
·Maximum measured temperature: 1250°C
·Minimum measured temperature: -99.9°C
·Batteries included: Yes
Part Number
Configured Part Number is shown.
2-1335-11
Manufacturer Model Number | SK-1260 | Size | 66×25×175mm | Weight | Approx. 200 g (including battery) |
---|---|---|---|---|---|
Details | For exclusive coated thermocouples, please see (1-9930-25/1-9930-26). | Product detail type | Main body only | Code number | 8080-00 |
Dust-proof/waterproof | IPX4(JIS C 0920) | Scale | Manual storage mode/150 data, auto storage mode/100 data | Features | Power supply/4 AAA manganese batteries (included for testing) or 6 V DC 150 mA or more (AC adapter sold separately) |
Measuring Range | Thermistor/-30.0 to +199.9°C, K thermocouple/-99.9 to 1250.0°C | Accessory | Soft case (With Strap) |
Please check the type/dimensions/specifications of the part 2-1335-11 in the Digital thermometer SK-1260 series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy