(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

digital thermo tape (R)【30 Pieces Per Package】

digital thermo tape (R)
  • Volume Discount

[Features]
·A color change appears along with the numbers, and you can instantly know the temperature just by reading the green numbers.

Part Number

Configured Part Number is shown.

1-628-06

Part Number
1-628-06
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number D-50 Part number D-50 Details Reversible
Product detail type 30 pieces Heat resistance 100°C × 60 hours Temperature accuracy ±2°C
Temperature range 50 to 100°C Temperature pitch 5°C Tape size 10×92mm
Water resistance (Soaked in water) Within 3 hours Moisture resistance (Relative humidity 70% or less) No Abnormalities Number Contained In A Packet 1 box (30 sheets)

Please check the type/dimensions/specifications of the part 1-628-06 in the digital thermo tape (R) series.

Additional Products in this Category

Tech Support