(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Foot Strap BH-914BRA

Foot Strap BH-914BRA
  • Volume Discount

[Product Specifications]
・Model number: BH-914BRA
・Depth (mm): 1.6
・Resistance value: 1MΩ
・Back part material: Made of rubber

PDF

Part Number

Configured Part Number is shown.

1-5262-01

 
Part Number
1-5262-01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-5262-01 in the Foot Strap BH-914BRA series.

Additional Products in this Category

Tech Support