(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thermo Tape - for Metal Surfaces, Black

Thermo Tape - for Metal Surfaces, Black
  • Volume Discount

[Features]
・ It is suitable for measuring low emissivity such as metal surface and those whose emissivity is unknown.
・ As it can be peeled off after use, the sample can be used in various places without getting dirty.

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Check price" button on the right side of the page to display the latest price.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1-5063-01
1-5063-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Part number Emissivity Width × thickness × length
1 Piece(s)Available

8 Days or more

TA410-8T-25 mm × 0.1 mm × 10 m
1 Piece(s)Available

8 Days or more

TA410-8TB0.9550 mm × 0.1 mm × 10 m

Loading...

  1. 1

Basic Information

Heat-resistant temperature 250℃ Material PTFE (tetrafluoroethylene)

Additional Products in this Category

Tech Support