(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electronic Pure Water Tester PURE

Electronic Pure Water Tester PURE
  • Volume Discount

[Product Specifications]
・Model number: PURE
・Measurement range (μS/cm): 0 - 99.9
・Accuracy: ±2% full scale
・Used temperature: 0 - 50℃
・Calibration: Trimmer adjustable
・Temperature compensation: 10 - 40℃ (automatic)
・Size: 175 x 41 x 23mm
・Weight: Approx 95g
・Battery: LR44 button cell x 4 pieces

PDF

Part Number

Configured Part Number is shown.

1-5019-01

 
Part Number
1-5019-01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support