(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

100V Power Supply Relay Box LT-109

100V Power Supply Relay Box LT-109
  • Volume Discount

[Product Specifications]
・Model number: LT-109
・100V power supply relay box
・Relay system: Mechanical relay
・Output: Up to 10A in 2 lines
・Size: 100 x 124 x 70mm
・Power cord length: 2.8m
・Accessories: With body connection cable (1m)
・*Do not use the equipment in an atmosphere such as corrosive gas.

PDF

Part Number

Configured Part Number is shown.

1-4308-12

 
Part Number
1-4308-12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support