(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Additional Sensor AWL10-NP-2

Additional Sensor AWL10-NP-2
  • Volume Discount

[Product Specifications]
・Model number: AWL10-NP-2
・Additional sensor
・Material: Body/PP (polypropylene), Cable/PVC (vinyl chloride resin)
・Applicable medium: Water
・Cable length: 2m
・*Do not use the equipment in an atmosphere such as corrosive gas.

PDF

Part Number

Configured Part Number is shown.

1-4308-11

 
Part Number
1-4308-11
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support