(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Leak Sensor System SCW-01-L

Leak Sensor System SCW-01-L
  • Volume Discount

[Product Specifications]
・Model number: SCW-01-L
・Leak sensor system
・Size: 185 x 229 x 98 (excluding rubber foot) mm
・Indicator lamp: Sensor state Indicator lamp (3 places), power Indicator lamp
・Sensor connection port: 3 places
・Output: Buzzer (ON/OFF switch), Relay contact (100VAC/3A, DC30V/3A)
・Power supply: 100VAC 50/60Hz 0.3A
・Power cord length: 1.8m
・Accessories: Leak sensor x 1, AC adapter

・Material: Body/PP (polypropylene), Cable/PVC (vinyl chloride resin)
・Applicable medium: Water
・Cable length: 2m (DC15V)
・*Do not use the equipment in an atmosphere such as corrosive gas.

PDF

Part Number

Configured Part Number is shown.

1-4308-01

 
Part Number
1-4308-01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support