(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Macro Shooting Unit Black (Part Numbers)

Macro Shooting Unit Black

[Product Specifications]
・Model number: NS-CPS360
・Color: Black
・Size (mm): 200 x 200 x 320
・Movable range: Left and right, depth/180mm, Up or down/250mm, 360° rotation
・Weight: 1.4kg
・Free platform (camera tripod screw installation available)
・*Large type single-lens reflex camera cannot be used.

PDF

Part Number

Configured Part Number is shown.

1-2193-01

 
Part Number
1-2193-01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-2193-01 in the Macro Shooting Unit Black series.

Additional Products in this Category

Tech Support