(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Grooved End Face Holder (for GVF Chip) GFV Type (Part Numbers)

Grooved End Face Holder (for GVF Chip) GFV Type
  • Volume Discount

A clamp-on holder for face grooving.
[Shank Material]Steel

Part Number

Configured Part Number is shown.

GFVR2525M-1502C

Part Number
GFVR2525M-1502C
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Edge surface grooving Maximum Machining Diameter(mm) 250(∞) Maximum Groove Depth(mm) 8.1
Selfishly Right-hand φD MIN.(mm) 150(25) φD1(mm) 150
B(mm) 25 F(mm) 32 H1(mm) 25
H3(mm) 9.5 h(mm) 26 L1(mm) 150
L2(mm) 35 L3(mm) 35 Wrench LW-4
Clamp set CPS-8V Compatible Tip GVF R/L500~600-040C

Please check the type/dimensions/specifications of the part GFVR2525M-1502C in the Grooved End Face Holder (for GVF Chip) GFV Type series.

Additional Products in this Category

Tech Support