(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Steel]spring ejector pin (Flat Round)

[Steel]spring ejector pin (Flat Round)
  • Volume Discount

[Features]
·We have standardized ejector pins that utilize spring force.
·In addition to unloading workpieces, please use it for simple shock absorption.
·Please use hex nuts and adhesive for fixing.

Part Number

Configured Part Number is shown.

Part Number
EA949RM-41
EA949RM-43
EA949RM-46
EA949RM-47
EA949RM-48
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSJAN code Specifications D Size B Size C Size A Size Butting pin diameter
(mm)
1 Piece(s)Available

8 Days or more

104518340232365Round tip type9mm7.6mm44mmM88
1 Piece(s)Available

9 Days or more

104518340232396Round tip type13mm12.3mm67mmM1212
1 Piece(s)Available

8 Days or more

104518340232754Flat Tip9mm7.6mm44mmM88
1 Piece(s)Available

9 Days or more

104518340232907Flat Tip11mm9.9mm55mmM1010
1 Piece(s)Available

8 Days or more

104518340232945Flat Tip13mm12.3mm67mmM1212

Loading...

  1. 1

Basic Information

Type Locating pin Materials Main body: Steel (SCM435) pin: Steel (S45C) spring: SUS304 Butting pin material General steel/cast iron

Additional Products in this Category

Tech Support