(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Ball end]Bolt

[Ball end]Bolt
  • Volume Discount

Esco clamping parts (screw accessories) [ball end] bolt.

Part Number

Configured Part Number is shown.

Part Number
EA948DM-1
EA948DM-2
EA948DM-3
EA948DM-4
EA948DM-5
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN code Overall length
(mm)
D Size B Size C Size Thread diameter Thread Length
(mm)
1 Piece(s)Available

12 Days or more

4518340112377169mm7.4mm10mmM67
1 Piece(s)Available

11 Days or more

45183401123842112mm10.5mm13mmM89
1 Piece(s)Available

12 Days or more

45183401124692716mm12.7mm17mmM1011
1 Piece(s)Available

12 Days or more

45183401126293220mm15mm22mmM1212
1 Piece(s)Available

12 Days or more

45183401127044125mm20mm27mmM1616

Loading...

  1. 1

Basic Information

Type jig bolt Materials hardened steel Main unit material S45C, processing: Quenched and tempered black dyed
Ball material SUJ2, processing: Hardening and tempering swivel angle

Additional Products in this Category

Tech Support