(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Light load spring plunger

Light load spring plunger
  • Volume Discount

Esco clamping parts (screw accessories) light load spring plunger.

Part Number

Configured Part Number is shown.

Part Number
EA948DA-71
EA948DA-72
EA948DA-73
EA948DA-74
EA948DA-75
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN code D Size C Size Pressure min~max A Size Butting pin diameter
(mm)
1 Piece(s)Available

12 Days or more

45183401301281.5mm15mm2 to 7NM41.5
1 Piece(s)Available

12 Days or more

45183401304872.3mm18mm3 to 10NM52.4
1 Piece(s)Available

12 Days or more

45183401304942.5mm20mm3 to 9NM62.7
1 Piece(s)Available

12 Days or more

45183401305483mm22mm4 to 16NM83.5
1 Piece(s)Available

12 Days or more

45183401307773mm22mm4 to 16NM104

Loading...

  1. 1

Basic Information

Application Used for Light load Type Locating pin Materials Center pin: Nylon resin
Butting pin material Resin/Others Quantity 1 pc. Main unit material steel, treated: Black oxide coating

Additional Products in this Category

Tech Support