(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin vise EA589RE-1

Pin vise EA589RE-1
  • Volume Discount

[Product Specifications]
・Full length-96mm
・Material-Body, chuck, Cap: BrassSwivel washer: Acrylic
・1-chuck type
・Chuck capacity-Dia. 0.1 to 1.2mm
・Optimal for boring a fine-sized hole, deburring

Part Number

Configured Part Number is shown.

EA589RE-1

Part Number
EA589RE-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA589RE-1 in the Pin vise EA589RE-1 series.

Additional Products in this Category

Tech Support