(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Cutting Shears Holder EA925MJ-2

Metal Cutting Shears Holder EA925MJ-2
  • Volume Discount

[Product Specifications]
・Offset Press ・Steel cut Scissors Holder
・Material …Leather
・Outside Dim …90(W)×45(D)×285(H)mm
・Inside Dim …60(W)×35(D)×160(H)mm
・Belt Width …60mm
・Weight …145g

Part Number

Configured Part Number is shown.

EA925MJ-2

Part Number
EA925MJ-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA925MJ-2 in the Metal Cutting Shears Holder EA925MJ-2 series.

Additional Products in this Category

Tech Support