(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tap and Drill Set EA829VW-1

Tap and Drill Set EA829VW-1
  • Volume Discount

[Product Specifications]
・Drill Size …Dia 2.5・3.3・4.2・5.0・6.8・8.5・10.2mm
・Tap Size …M3×0.5・M4×0.7・M5×0.8・M6×1.0・M8×1.25・M10×1.5・M12×1.75
・Material …Drill :HSS 、3-Way Tap :Alloy Steel
・3-Way Tap With Handle

Part Number

Configured Part Number is shown.

EA829VW-1

Part Number
EA829VW-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829VW-1 in the Tap and Drill Set EA829VW-1 series.

Additional Products in this Category

Tech Support