(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Tap Die Set, Metric Fine/Coarse, EA829VK-7

Spiral Flute Taps - Tap Die Set, Metric Fine/Coarse, EA829VK-7

[Product Specifications]
・Size-(Metric coarse/fine thread)M3x0.5・M4x0.7・M4x0.75・M5x0.8・M5x0.9・M6x1.0・M7x1.0・M8x1.0・M8x1.25・M9x1.0・M9x1.25・M10x1.25・M10x1.5・M11x1.5・M12x1.5・M12x1.75・M14x1.25・M14x1.5・M14x2.0・M16x1.5・M16x2.0・M18x1.5・M18x2.5・M20x2.5・M22x1.5・M24x2.0・M24x3.0(BSP)1/8"-28
・Dies handle4pcs., Tap handle4pcs.
・Pitch gauge16pcs. (Metric)
・Case size-520x340x80(T)mm

Part Number

Configured Part Number is shown.

EA829VK-7

Please ask MISUMI to check availability of this product.

Part Number
EA829VK-7
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

11 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Additional Products in this Category

Tech Support