(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Product Specifications]
・Size …・Coarse Pitch :M3×0.5・M4×0.7・M5×0.8・M6×1.0・M8×1.25・M10×1.5・M12×1.75・Old JIS :M3×0.6・M4×0.75・M5×0.9・Fine Pitch :M6×0.75・M8×1.0・M10×1.25・M12×1.25
・The inside 3-Way Tap Each 1 Pcs Including
・Material …SKS_2
Part Number
Configured Part Number is shown.
EA829DV-21
Please check the type/dimensions/specifications of the part EA829DV-21 in the Spiral Flute Taps - Tap Set, Steel, EA829DV-21 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy