(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cutter Grinding Diamond File Set (3 Pcs) (Flat) EA826VG-36

Cutter Grinding Diamond File Set (3 Pcs) (Flat) EA826VG-36
  • Volume Discount

【Product Specifications】
・EA826VG-36, -38 is #200., 300, 600 of 3 pcs set
・For edge grinding
・Coating length-50mm
・Full length-170mm
・Total thickness-Tip part: 0.65 to 0.75mm, Grip side: 2.0 to 2.4mm
・File width…6mm

Part Number

Configured Part Number is shown.

EA826VG-36

Part Number
EA826VG-36
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA826VG-36 in the Cutter Grinding Diamond File Set (3 Pcs) (Flat) EA826VG-36 series.

Additional Products in this Category

Tech Support