(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Precision File Set (5 Pcs) EA826NA-10

Diamond Precision File Set (5 Pcs) EA826NA-10
  • Volume Discount

[Product Specifications]
Flat, half-round, triangle, square, round
・Blade length-50mm
・Full length-140mm
・Grits-#150
・Shaft dia.-Dia. 3.0mm

Part Number

Configured Part Number is shown.

EA826NA-10

Part Number
EA826NA-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA826NA-10 in the Diamond Precision File Set (5 Pcs) EA826NA-10 series.

Additional Products in this Category

Tech Support