(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[AlCr-Based Coat] Carbide 2-Blade End Mill EA824RF-4.5

[AlCr-Based Coat] Carbide 2-Blade End Mill EA824RF-4.5
  • Volume Discount

[Product Specifications]
・Carbide alloy
・GSX coating
・This product supports applications from wet cutting of raw materials to high-speed dry cutting of carbide materials.The blade tip is gash land type.
・Gash land type- The edge angle is large and blade tip is highly strong. Chipping resistance is also excellent.This type is not suitable for precision finishing as the taper part remains in the machined corner.
・Tip dia.…4.5
・Length…50
・Blade L…11.3
・Shank dia.…6

Part Number

Configured Part Number is shown.

EA824RF-4.5

Part Number
EA824RF-4.5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824RF-4.5 in the [AlCr-Based Coat] Carbide 2-Blade End Mill EA824RF-4.5 series.

Additional Products in this Category

Tech Support