(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[TiN Coat] Co-HSS 2-Blade End Mill EA824RA-1.5 (Part Numbers)

[TiN Coat] Co-HSS 2-Blade End Mill EA824RA-1.5
  • Volume Discount

[Product Specifications]
・Material-Co-HSS (cobalt high-speed steel), TiN coated
・Tip dia.…1.5
・Length…50
・Shank dia.…6

Part Number

Configured Part Number is shown.

EA824RA-1.5

Part Number
EA824RA-1.5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824RA-1.5 in the [TiN Coat] Co-HSS 2-Blade End Mill EA824RA-1.5 series.

Additional Products in this Category

Tech Support