(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Carbide Solid Drill Bits - TiAIN Coated, EA824PA-14.1

Carbide Solid Drill Bits - TiAIN Coated, EA824PA-14.1
  • Volume Discount

[Product Specifications]
・Material-Carbide alloy
・Aqua coating
・Tip dia.…14.1
・Length…108
・Shank dia.…15
・Groove L…52

Part Number

Configured Part Number is shown.

EA824PA-14.1

Part Number
EA824PA-14.1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824PA-14.1 in the Carbide Solid Drill Bits - TiAIN Coated, EA824PA-14.1 series.

Additional Products in this Category

Tech Support