(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - TiAIN Coated, EA824PA-13.8 (Part Numbers)

Carbide Solid Drill Bits - TiAIN Coated, EA824PA-13.8
  • Volume Discount

[Product Specifications]
・Material-Carbide alloy
・Aqua coating
・Tip dia.…13.8
・Length…105
・Shank dia.…14
・Groove L…52

Part Number

Configured Part Number is shown.

EA824PA-13.8

Part Number
EA824PA-13.8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824PA-13.8 in the Carbide Solid Drill Bits - TiAIN Coated, EA824PA-13.8 series.

Additional Products in this Category

Tech Support