(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cutting Broach Set EA824DA-12

Cutting Broach Set EA824DA-12
  • Volume Discount

[Product Specifications]
・Tip dia.-0.01mm
・Pentagonal section
・Contained in a plastic cylindrical case
・Blade dia. (blade length)-0.33 (31), 0.38 (31), 0.46 (36), 0.56 (40), 0.69 (40), 0.81 (44), 0.94 (48), 1.04 (52), 1.40 (56), 1.75 (62), 2.01 (70), 2.34 (75)mm

Part Number

Configured Part Number is shown.

EA824DA-12

Part Number
EA824DA-12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824DA-12 in the Cutting Broach Set EA824DA-12 series.

Additional Products in this Category

Tech Support