(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Center Clamp - M8/M10/M12/M16, CTC

Center Clamp - M8/M10/M12/M16, CTC
  • Volume Discount

S45C/quenched HRC30±5 center clamp.

Part Number

Configured Part Number is shown.

Part Number
CTC-8
CTC-10
CTC-12
CTC-16
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
J
(mm)
K
(mm)
L
(mm)
Applicable Bolt Mass
(kg)
1 Piece(s)Available

8 Days or more

60191291414324035M80.09
1 Piece(s)Available

10 Days or more

902512112014567039M100.18
1 Piece(s)Available

10 Days or more

10032161323205780510M120.33
1 Piece(s)Available

10 Days or more

11538191829226495612M160.53

Loading...

  1. 1

Basic Information

H(mm) 10 I(mm) 10 Material S45C
M(mm) 5 N(mm) R10 Heat Treatment Hardening
Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support