(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5 Pcs Cemented Carbide Cutter Set (3mm) EA819XP (Part Numbers)

5 Pcs Cemented Carbide Cutter Set (3mm) EA819XP
  • Volume Discount

【Product Specifications】
・Shaft dia.-3mm
・EA819CE-3 (Dia. 3 x 13mm)
・EA819CE-6 (Dia. 6 x 13mm)
・EA819CF-6 (Dia. 6 x 13mm)
・EA819CG-3 (Dia. 3 x 13mm)
・EA819CH-3 (Dia. 3 x 8mm)

Part Number

Configured Part Number is shown.

EA819XP

Part Number
EA819XP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819XP in the 5 Pcs Cemented Carbide Cutter Set (3mm) EA819XP series.

Additional Products in this Category

Tech Support