(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5 Pcs Rotary Bit Set (3mm) EA819CX

5 Pcs Rotary Bit Set (3mm) EA819CX
  • Volume Discount

[Product Specifications]
・Shaft dia.-3mm
・EA819CE-6 (Dia. 6 x 13mm)
・EA819CG-3 (Dia. 3 x 13mm)
・EA819CG-6 (Dia. 6 x 13mm)
・EA819CH-6 (Dia. 6 x 13mm)
・EA819CL-3 (Dia. 3 x 2.7mm)

Part Number

Configured Part Number is shown.

EA819CX

Part Number
EA819CX
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819CX in the 5 Pcs Rotary Bit Set (3mm) EA819CX series.

Additional Products in this Category

Tech Support