(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cotton Buff with Shaft (3mm) EA819AS-3

Cotton Buff with Shaft (3mm) EA819AS-3
  • Volume Discount

【Product Specifications】
・Shaft dia.-3.0mm
・Dia.-28mm
・Height-5.0mm
・Max. RPM-5,000rpm
・Good holding performance of abrasive
・Buff of flat-woven cotton whose center area is stitched.
・Soft touch and ideal for polishing finish

Part Number

Configured Part Number is shown.

EA819AS-3

Part Number
EA819AS-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819AS-3 in the Cotton Buff with Shaft (3mm) EA819AS-3 series.

Additional Products in this Category

Tech Support