(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cutting Grinding Stone EA818E-142【5 Pieces Per Package】

Cutting Grinding Stone EA818E-142
  • Volume Discount

【Product Specifications】
・Max. RPM-35,000rpm
・For cutting of metal, wood and plastic
・Attach this to EA818E-140.
・Dia.…32.0mm
・Thickness…1.2mm

Part Number

Configured Part Number is shown.

EA818E-142

Part Number
EA818E-142
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818E-142 in the Cutting Grinding Stone EA818E-142 series.

Additional Products in this Category

Tech Support