(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Grinding Stone (255mm) EA818AY-32

Flat Grinding Stone (255mm) EA818AY-32
  • Volume Discount

【Product Specifications】
・Dim.-255 x 25 x 19.05mm
・Max. RPM-2,000rpm
・Application…Stainless steel
・Grits…WA80K

Part Number

Configured Part Number is shown.

EA818AY-32

Part Number
EA818AY-32
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818AY-32 in the Flat Grinding Stone (255mm) EA818AY-32 series.

Additional Products in this Category

Tech Support