(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnet Base EA781BC-36

Magnet Base EA781BC-36
  • Volume Discount

[Product Specifications]
・ON/OFF is push-button type
・Magnetic force-167N(17kgf)
・Mounting screw dia.-M5 x P0.8, depth 5mm
・Size-30 x 30 x 30(H)mm
・Weight-0.2kg

Part Number

Configured Part Number is shown.

EA781BC-36

Part Number
EA781BC-36
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA781BC-36 in the Magnet Base EA781BC-36 series.

Additional Products in this Category

Tech Support