(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Microscope EA755CA-2A

Microscope EA755CA-2A
  • Volume Discount

[Product Specifications]
・Magnification- Approx. 10 to 230 *If in close contact with the object, focused at two points - approx. 50 and 200 magnification. For use at other magnification, use of a retaining tool such as a stand is recommended. * No limitation on use betweenapprox. 50 to 200 magnification. For use in other magnifications, use of a model with a removable tip is recommended.
・Resolution-VGA(640x480), about 300,000 pixels
・Power supply-USB2.0
・Minimum scale-0.001mm
・Light source-8 LED bulbs
・Lensmaterial-Glass
・Size-Dia.32 x 105mm
・Weight-90g
・Equipped with a lock function, which allows locking of magnification set on the main unit.
・With measurement function
・Stand are not included.
・Connection part design to prevent disconnection of cable
・Rigidity of the body was improved by minimizing the use of adhesive.
・Image movement during focus adjustment has been improved. Precise adjustment is now easy even at high magnification.
・Movement of the magnification dial was improved. Shift to other magnification is smooth.
・Improved micro touch
・Static protection

Part Number

Configured Part Number is shown.

EA755CA-2A

Part Number
EA755CA-2A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support