(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Measurement Film (5 pcs) EA729Z-5【5 Pieces Per Package】

Pressure Measurement Film (5 pcs) EA729Z-5
  • Volume Discount

【Product Specifications】
・For simplified measurement of stress distribution on surface
・Just cut the film and sandwich it for various applications such as measurement of contact pressure and compression pressure, and the condition of contact.
・Depending on the degree of pressure, the strength of red color changes.
・Dim.-270(W) x 200(H)mm
・Spec.…For high pressure
・Range…Up to 130MPa

Part Number

Configured Part Number is shown.

EA729Z-5

Part Number
EA729Z-5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support