(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Radius Gauges - Wire Gauge, ABS Resin, EA725WX-1

Radius Gauges - Wire Gauge, ABS Resin, EA725WX-1
  • Volume Discount

[Product Specifications]
・Dim.-134 x 40mm
・Material-ABS resin
・Measurement range-600V IV, VVR, CVV, For HIV 1.6mm2 to 325mm2

Part Number

Configured Part Number is shown.

EA725WX-1

Part Number
EA725WX-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725WX-1 in the Radius Gauges - Wire Gauge, ABS Resin, EA725WX-1 series.

Additional Products in this Category

Tech Support