(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Radius Gauges - Angle Gauge, Stainless Steel, EA725SD-3

Radius Gauges - Angle Gauge, Stainless Steel, EA725SD-3
  • Volume Discount

[Product Specifications]
・22 pcs/set
・Measurement range-1 to 45°(1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 12, 14, 14,1/2, 15, 16, 18, 20, 25, 30, 35, 40, 45°)
・Frame dim.-105(W) x 27(D) x 14(H)mm
・Material-Stainless steel
・For inspection of welding

Part Number

Configured Part Number is shown.

EA725SD-3

Part Number
EA725SD-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725SD-3 in the Radius Gauges - Angle Gauge, Stainless Steel, EA725SD-3 series.

Additional Products in this Category

Tech Support