(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Radius Gauges - Wire Gauge, EA725SD-22

Radius Gauges - Wire Gauge, EA725SD-22
  • Volume Discount

[Product Specifications]
・Dim.-Dia. 81mm
・Measurement range…AWG#36 to #0 (0.13 to 8.26mm)

Part Number

Configured Part Number is shown.

EA725SD-22

Part Number
EA725SD-22
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725SD-22 in the Radius Gauges - Wire Gauge, EA725SD-22 series.

Additional Products in this Category

Tech Support